WBP_RCD108ITR_PRODIMAGE
WBP_RCD108ITR_PRODIMAGE
play
Tamper-Resistant Receptacles
play
Tradeselect Devices

Combination Devices, Residential Grade, Decorator Series, 1) Single Pole Rocker, 1) Tamper Resistant Single Receptacle, 15A 120V AC, Side Wired

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RCD108ITR

Switches and Lighting Controls, Combination Devices, Residential Grade, Decorator Series, 1) Single Pole Rocker, 1) Tamper Resistant Single Receptacle, 15A 120V AC, Side Wired

Tamper Resistant Receptacle

Product details

General

Action
Snap Switch
Actuator
Rocker
Application
  • Residential
Contact Configuration
Two Position
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Decorator Switch and Receptacle Combo Devices
Material - Mounting Hardware
Mounting Screws
Number Of Poles
1) Single Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Cycles
30,000 Minimum
Operating Temperature
Max Continuous- 60 Degrees C, Minimum- -20 Without Impact
Performance
  • Electrical - Dielectric voltage - Withstands 1,500V AC minimum for 1 minute
  • Electrical - Endurance - 30,000 cycles minimum
  • Electrical - Max. working voltage - 120V
  • Electrical - Overload - 1.5 times rating
  • Environmental - Flammability - UL V0
  • Environmental - Operating temperatures - Maximum continuous 60°C
  • minimum -20°C (without impact)
  • Mechanical - Terminal accommodation - Back and side wire: #14 AWG min. - #12 AWG max. solid and stranded copper wire only
  • push wire: #14 AWG solid copper wire only
UPC
883778302367

Dimensions

Display Size
Standard Size

Electrical Ratings

Amperage Rating
15 A
Connectivity
Side Wired
Contact Rating
15A
Current / Amperage Rating
15 A
Current Rating
15 A
Voltage Rating
125 VAC
Voltage Rating Description
125 VAC
Wattage
1875

Certifications And Compliance

Industry Standard(s)
  • CSA Certified
  • UL Listed E3896

Logistics

Carton Quantity
10

Resources and downloads

Installation Manuals

Videos

play
Tamper-Resistant Receptacles
play
Tradeselect Devices

Engineering Drawing