WBP_RCD108W_PRODIMAGE
WBP_RCD108W_PRODIMAGE
play
Tradeselect Devices

Combination Devices, Residential Grade, Decorator Series, 1) Single Pole Rocker, 1) Single Receptacle, 15A 120V AC, Side Wired

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RCD108W

Combination Devices, Residential Grade, Decorator Series, One Single-Pole Rocker, One Single Receptacle, 15A 120V AC, Side Wired

Standard Product

Product details

General

Action
Snap Switch
Actuator
Rocker
Application
  • Residential
Color
Contact Configuration
Two Position
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Decorator Switch and Receptacle Combo Devices
Material - Mounting Hardware
Mounting Screws
Number Of Poles
1) Single Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Cycles
30,000 Minimum
Operating Temperature
Max Continuous- 60 Degrees C, Minimum- -20 Without Impact
Performance
  • Electrical - Dielectric voltage - Withstands 1,500V AC minimum for 1 minute
  • Electrical - Endurance - 30,000 cycles minimum
  • Electrical - Max. working voltage - 120V
  • Electrical - Overload - 1.5 times rating
  • Environmental - Flammability - UL V0
  • Environmental - Operating temperatures - Maximum continuous 60°C
  • minimum -20°C (without impact)
  • Mechanical - Terminal accommodation - Back and side wire: #14 AWG min. - #12 AWG max. solid and stranded copper wire only
  • push wire: #14 AWG solid copper wire only
UPC
883778110153

Dimensions

Display Size
Standard Size

Electrical Ratings

Amperage Rating
15 A
Connectivity
Side Wired
Contact Rating
15A
Current / Amperage Rating
15 A
Current Rating
15 A
Voltage Rating
125 VAC
Voltage Rating Description
125 VAC
Wattage
1875

Certifications And Compliance

Industry Standard(s)
  • CSA Certified
  • UL Listed E3896

Logistics

Carton Quantity
10
Pallet Quantity
8000

Resources and downloads

Specifications

Installation Manuals

Videos

play
Tradeselect Devices

Engineering Drawing