text.skipToContent text.skipToNavigation

RCD111I

by multiple brands 

Catalog ID: RCD111I

Switches and Lighting Controls, Combination Devices, Residential Grade, Decorator Series, 3) Three Way Rockers, 15A 120V AC, Side Wired, Ivory

  • Smooth, quiet rocker
  • Low profile, less than 1 inch deep
  • Self-grounding feature is standard

Standard Product

Product Details

General

Action Snap Switch
Actuator Rocker
Application Residential
Contact Configuration Two Position
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type Decorator Switch Combo Devices
Material - Mounting Hardware Mounting Screws
Number Of Poles 3) Single Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Cycles 30,000 Minimum
Operating Temperature Max Continuous- 60 Degrees C, Minimum- -20 Without Impact
Performance
  • Electrical - Dielectric voltage - Withstands 1,500V AC minimum for 1 minute
  • Electrical - Endurance - 30,000 cycles minimum
  • Electrical - Max. working voltage - 120V
  • Electrical - Overload - 1.5 times rating
  • Environmental - Flammability - UL V0
  • Environmental - Operating temperatures - Maximum continuous 60°C
  • minimum -20°C (without impact)
  • Mechanical - Terminal accommodation - Back and side wire: #14 AWG min. - #12 AWG max. solid and stranded copper wire only
  • push wire: #14 AWG solid copper wire only
UPC 883778110436

Dimensions

Display Size Standard Size

Electrical Ratings

Amperage Rating 15 A
Connectivity Side Wired
Contact Rating 15A
Current / Amperage Rating 15 A
Current Rating 15 A
Voltage Rating 120/277V AC kV
Voltage Rating Description 120/277V AC kV
Wattage 4155

Certifications and Compliance

Industry Standard(s)
  • CSA Certified
  • UL Listed E3896

Logistics

Carton Quantity 10

Resources/Downloads

Videos

Tradeselect Devices

Installation/Instruction Manual (IOM)

Engineering Drawing