text.skipToContent text.skipToNavigation

RCD308WTR

by multiple brands 

Catalog ID: RCD308WTR

Switches and Lighting Controls, Combination Devices, Residential Grade, Decorator Series, 1) Three Way Pole Rocker, 1) Tamper Resistant Single Receptacle, 15A 120V AC, Side

  • Smooth, quiet rocker
  • Low profile, less than 1 inch deep
  • Self-grounding feature is standard

Tamper Resistant Receptacle

Product Details

General

Action Snap Switch
Actuator Rocker
Application Residential
Contact Configuration Two Position
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type Decorator Switch and Receptacle Combo Devices
Material - Mounting Hardware Mounting Screws
Number Of Poles 1) Three Way
Operating Cycles 30,000 Minimum
Operating Temperature Max Continuous- 60 Degrees C, Minimum- -20 Without Impact
Performance
  • Electrical - Dielectric voltage - Withstands 1,500V AC minimum for 1 minute
  • Electrical - Endurance - 30,000 cycles minimum
  • Electrical - Max. working voltage - 120V
  • Electrical - Overload - 1.5 times rating
  • Environmental - Flammability - UL V0
  • Environmental - Operating temperatures - Maximum continuous 60°C
  • minimum -20°C (without impact)
  • Mechanical - Terminal accommodation - Back and side wire: #14 AWG min. - #12 AWG max. solid and stranded copper wire only
  • push wire: #14 AWG solid copper wire only
UPC 883778302442

Dimensions

Display Size Standard Size

Electrical Ratings

Amperage Rating 15 A
Connectivity Side Wired
Contact Rating 15A
Current / Amperage Rating 15 A
Current Rating 15 A
Voltage Rating 125 VAC
Voltage Rating Description 125 VAC
Wattage 1875

Certifications and Compliance

Industry Standard(s)
  • CSA Certified
  • UL Listed E3896

Logistics

Carton Quantity 10

Resources/Downloads

Videos

Tradeselect Devices

Tamper-Resistant Receptacles

Installation/Instruction Manual (IOM)

Engineering Drawing