WBP_RS115S_PRODIMAGE
WBP_RS115S_PRODIMAGE
play
Tradeselect Devices
Discontinued

TradeSelect, Switches and Lighting Controls, Toggle, Single Pole, Self Grounding, 15A 120V AC, Brown

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RS115S

TradeSelect, Switches and Lighting Controls, Toggle, Single Pole, Self Grounding, 15A 120V AC, Brown

  • Hi-visibility yellow base for easy installation
  • Elongated strap for easier wall box mounting
  • Tough thermoplastic with ultrasonically welded cover and base

Product details

General

EU RoHS Indicator
Yes
Performance
  • Environmental - Operating temperatures - Maximum continuous 60°C
  • minimum -20°C (without impact)
UPC
883778101038

Certifications And Compliance

Industry Standard(s)
  • CSA Certified
  • UL Listed E3896

Logistics

Carton Quantity
10

Resources and downloads