WBP_RS415LA_PRODIMAGE
WBP_RS415LA_PRODIMAGE

TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Four Way, 15A 120V AC, Light Almond

Brand:

Bryant

Catalog ID:

RS415LA

TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Four Way, 15A 120V AC, Light Almond

Product details

General

Color
EU RoHS Indicator
No
Performance
  • Environmental - Operating temperatures - Maximum continuous 60°C
  • minimum -20°C (without impact)
UPC
883778119385

Certifications And Compliance

Industry Standard(s)
  • CSA Certified
  • UL Listed E3896

Logistics

Carton Quantity
10

Resources and downloads