WBP_RSD315_PRODIMAGE
WBP_RSD315_PRODIMAGE
play
Tradeselect Devices
WBP_RSD315_side-L_PRODIMAGE
+3
WBP_RSD315_alt_PRODIMAGE

TradeSelect, Decorator Switch, Residential Grade, Rocker Switch, General Purpose AC, Three Way, 15A 120/277V AC, Push Back and Side Wired, Brown

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RSD315

tradeSELECT® Decorator Switch, Residential Grade, Rocker Switch, General Purpose AC, Three Way, 15A 120/277V AC, Push Back and Side Wired

Product details

General

Color
EU RoHS Indicator
Yes
Performance
  • Electrical - Dielectric voltage - Withstands 1,500V AC minimum for 1 minute
  • Electrical - Endurance - 30,000 cycles minimum
  • Electrical - Max. working voltage - 120V
  • Electrical - Overload - 1.5 times rating
  • Environmental - Flammability - UL V0
  • Environmental - Operating temperatures - Maximum continuous 60°C
  • minimum -20°C (without impact)
  • Mechanical - Terminal accommodation - Back and side wire: #14 AWG min. - #12 AWG max. solid and stranded copper wire only
  • push wire: #14 AWG solid copper wire only
UPC
883778101236

Certifications And Compliance

Industry Standard(s)
  • CSA Certified
  • UL Listed E3896

Logistics

Carton Quantity
10
Pallet Quantity
9000

Resources and downloads

Specifications

Engineering Drawing

Videos

Tradeselect Devices