WBP_RSD115ILI_PRODIMAGE
WBP_RSD115ILI_PRODIMAGE
play
Tradeselect Devices

TradeSelect, Decorator Switch, Residential Grade, Rocker Switch, General Purpose AC, Illuminated Single Pole, 15A 120/277V AC, Push Back and Side

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RSD115ILI

tradeSELECT® Decorator Switch, Residential Grade, Rocker Switch, General Purpose AC, Illuminated Single-Pole, 15A 120/277V AC, Push Back and Side

Product details

General

EU RoHS Indicator
Yes
Performance
  • Electrical - Dielectric voltage - Withstands 1,500V AC minimum for 1 minute
  • Electrical - Endurance - 30,000 cycles minimum
  • Electrical - Max. working voltage - 120V
  • Electrical - Overload - 1.5 times rating
  • Environmental - Flammability - UL V0
  • Environmental - Operating temperatures - Maximum continuous 60°C
  • minimum -20°C (without impact)
  • Mechanical - Terminal accommodation - Back and side wire: #14 AWG min. - #12 AWG max. solid and stranded copper wire only
  • push wire: #14 AWG solid copper wire only
UPC
883778101175

Certifications And Compliance

Industry Standard(s)
  • CSA Certified
  • Listed to UL Standard 20

Logistics

Carton Quantity
10
Pallet Quantity
8000

Resources and downloads