WBP_NP26_PRODIMAGE
WBP_NP26_PRODIMAGE
WBP_NPJ26_side-R_PRODIMAGE
WBP_NPJ26_back_PRODIMAGE
+1
WBP_NPJ26_front_PRODIMAGE
Discontinued

Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, 1) Decorator, Brown

Brand:

Bryant

Catalog ID:

NP26

Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, 1) Decorator, Brown.

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product details

General

Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Color
  • Brown
Construction
Molded
Cutout
1) Decorator
EU RoHS Indicator
Yes
Item Type
Screw Mount
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
2-Gang
Operating Temperature
-40°C to 85 °C
Orientation
Vertical Mount
Size
Standard
Style
2-Decorator
Type
Decorator
UPC
883778102394

Dimensions

Dimensions
4.62 in x 2.87 in x 0.25 in
Display Size
Standard Sized
Height
0.25 in
Length
4.62 in
Thickness
0.25
Weight
0.05 lb
Width
2.87 in

Certifications And Compliance

Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
25

Resources and downloads