WBP_NP26I_PRODIMAGE
WBP_NP26I_PRODIMAGE
WBP_NPJ26I_front_PRODIMAGE
WBP_NPJ26I_side-L_PRODIMAGE
+1
WBP_NPJ26I_side-R_PRODIMAGE
Discontinued

Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, 1) Decorator, Ivory

Brand:

Bryant

Catalog ID:

NP26I

Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, 1) Decorator, Ivory.

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product details

General

Application
Color
  • Ivory
Construction
Molded
Cutout
1) Decorator
EU RoHS Indicator
Yes
Item Type
Screw Mount
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
1-Gang
Operating Temperature
-40°C to 85 °C
Orientation
Vertical Mount
Size
Standard
Style
1-Decorator
Type
  • Decorator
  • Decorator
UPC
883778102400

Dimensions

Dimensions
4.62 in x 2.87 in x 0.25 in
Display Size
Standard Sized
Height
0.25 in
Length
4.62 in
Thickness
0.25
Weight
0.3 lb
Width
2.87 in

Certifications And Compliance

Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
25

Resources and downloads