WBP_NP262BK_PRODIMAGE
WBP_NP262BK_PRODIMAGE
WBP_NPJ262BK_front_PRODIMAGE
WBP_NPJ262BK_side-R_PRODIMAGE
+1
WBP_NPJ262BK_back_PRODIMAGE
Discontinued

Wallplates and Box Covers, Wallplate, Nylon, Mid-Sized, 2-Gang, 2) Decorator, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

NPJ262BK

Double Mid-Size Wallplate, Two Decorator

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product details

General

Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Color
Black
Construction
Molded
Cutout
2) Decorator
EU RoHS Indicator
Yes
Item Type
Screw Mount
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
2-Gang
Orientation
Vertical Mount
Size
Mid-Size
Style
2-Decorator
Type
Decorator
UPC
883778106811

Dimensions

Display Size
Mid-Sized
Thickness
0.06

Certifications And Compliance

Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
25

Resources and downloads