WBP_HBL15FBL_PRODIMAGE
WBP_HBL15FBL_PRODIMAGE

Single Pole Products, Female Plug, 150 Amp Series, Blue

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL15FBL

Single Pole Products, Female Plug, 150 Amp Series, Blue

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

Standard Product

Product details

General

Application
  • Temporary Electrical Power
Color
  • Blue
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Insulation
Insulated Body
Item Type
Female Plug
Material
Brass and Non-Metallic
Material - Mounting Hardware
Cord Mounted
Number Of Poles
1-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
  • Electrical - Amperage Rating - 150A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of device
  • Mechanical - Terminal Accommodation - #8 to #2 AWG
Series
Series 15
Style
Female
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Plugs
UPC
783585458403

Dimensions

Display Size
Standard

Electrical Ratings

Amperage Rating
150 A
Connectivity
Set Screw
Current / Amperage Rating
150 A
Current Rating
150 A
Voltage Rating Description
600V AC/DC

Conductor Related

Conductor Range
#8 AWG to #2 AWG SC/PPC Wire
Number of Conductors
1 Conductor

Certifications And Compliance

Industry Standard(s)
  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12
Nema Rating
Non-NEMA

Logistics

Carton Quantity
10
Pallet Quantity
4500