WBP_HBL15FCAPBL_PRODIMAGE
WBP_HBL15FCAPBL_PRODIMAGE

Single Pole Products, Female Device Cap, 150 Amp Series, Blue

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL15FCAPBL

Single Pole Products, Female Device Cap, 150 Amp Series, Blue

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

Product details

General

Color
  • Blue
EU RoHS Indicator
Contact Manufacturer
Series
Series 15
Style
Female
Type
Protective Cap
UPC
783585458557

Certifications And Compliance

Industry Standard(s)
  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
25