WBP_HBL15FRR_PRODIMAGE
WBP_HBL15FRR_PRODIMAGE

Single Pole Products, Female Receptacle, Double Set Screw Termination, 150 Amp Series, Red

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL15FRR

Single Pole Products, Female Receptacle, Double Set Screw Termination, 150 Amp Series, Red

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

Standard Product

Product details

General

Application
Extra Heavy Duty Industrial
Color
  • Orange
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Item Type
Female Receptacle
Material
Brass/Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
1-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
  • Electrical - Amperage Rating - 150A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of device
  • Mechanical - Terminal Accommodation - #8 to #2 AWG
Series
Series 15
Style
Double Set Screw Female
Type
Receptacle
UPC
783585458199

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
150 A
Connectivity
Threaded Stud
Current / Amperage Rating
150 A
Current Rating
150 A
Phase
Single Phase
Voltage Rating Description
600V AC/DC
Wattage
90000

Conductor Related

Number Of Wires
None
Wire Size
#4 AWG Type SC/PPC Wire

Certifications And Compliance

Industry Standard(s)
  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12
Nema Rating
Non-NEMA

Logistics

Carton Quantity
25
Pallet Quantity
4500