WBP_HBL15FRSO_PRODIMAGE
WBP_HBL15FRSO_PRODIMAGE

Single Pole Products, Series 15, Receptacle, Stud Type, Orange

Brand:

Bryant

Catalog ID:

HBL15FRSO

Single Pole Products, Series 15, Receptacle, Stud Type, Orange

Product details

General

Color
Orange
EU RoHS Indicator
Contact Manufacturer
Series
Series 15
Style
Female
Type
Receptacle, Stud Type
UPC
783585511160

Electrical Ratings

Amperage Rating
150 A
Current / Amperage Rating
150 A
Voltage Rating Description
600V AC/DC

Logistics

Carton Quantity
25

Resources and downloads