text.skipToContent text.skipToNavigation

HBL15MRBK

by multiple brands 

Catalog ID: HBL15MRBK

Single Pole Products, Male Inlet, Double Set Screw Termination, 150 Amp Series, Black

Standard Product

Product Details

General

Application Extra Heavy Duty Industrial
Color Black
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type Male Inlet
Material Brass/Thermoplastic
Material - Mounting Hardware Screw Mounting
Number Of Poles 1-Pole
Performance
  • Electrical - Amperage Rating - 150A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of device
  • Mechanical - Terminal Accommodation - #8 to #2 AWG
Series Series 15
Style Double Set Screw Male
Type Receptacle
UPC 783585458120

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Amperage Rating 150 A
Connectivity Double Set Screw
Current / Amperage Rating 150 A
Current Rating 150 A
Phase Single Phase
Voltage Rating Description 600V AC/DC
Wattage 90000

Conductor Related

Number Of Wires None
Wire Size #4 AWG Type SC/PPC Wire

Certifications and Compliance

Industry Standard(s)
  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12
Nema Rating Non-NEMA

Logistics

Carton Quantity 25