text.skipToContent text.skipToNavigation

HBL15MRSR

by multiple brands 

Catalog ID: HBL15MRSR

Single Pole Products, Male Inlet, Threaded Stud Termination, 150 Amp Series, Red

Standard Product

Product Details

General

Application Extra Heavy Duty Industrial
Color Red
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type Male Inlet
Material Brass/Thermoplastic
Material - Mounting Hardware Screw Mounting
Number Of Poles 1-Pole
Performance
  • Electrical - Amperage Rating - 150A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of device
  • Mechanical - Terminal Accommodation - #8 to #2 AWG
Series Series 15
Style Male
Type Receptacle, Stud Type
UPC 783585458243

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Amperage Rating 150 A
Connectivity Threaded Stud
Current / Amperage Rating 150 A
Current Rating 150 A
Phase Single Phase
Voltage Rating Description 600V AC/DC
Wattage 90000

Conductor Related

Number Of Wires None
Wire Size #4 AWG Type SC/PPC Wire

Certifications and Compliance

Industry Standard(s)
  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12
Nema Rating Non-NEMA

Logistics

Carton Quantity 25

Resources/Downloads