text.skipToContent text.skipToNavigation

HBL15MW

by multiple brands 

Catalog ID: HBL15MW

Single Pole Products, Male Plug, 150 Amp Series, White

  • Insulgrip® Style Housing for Superior Gripping
  • Non-Conductive Retaining Screw locks contacts in place
  • Large Raised Alignment Arrow aids in the mating of devices

Product Details

General

Color White
Performance
  • Electrical - Amperage Rating - 150A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of device
  • Mechanical - Terminal Accommodation - #8 to #2 AWG
Series Series 15
Style Male
Type Plugs
UPC 783585458335

Electrical Ratings

Amperage Rating 150 A
Current / Amperage Rating 150 A
Voltage Rating Description 600V AC/DC

Certifications and Compliance

Industry Standard(s)
  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12

Logistics

Carton Quantity 25