WBP_HBL15MW_PRODIMAGE
WBP_HBL15MW_PRODIMAGE

Single Pole Products, Male Plug, 150 Amp Series, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL15MW

Single Pole Products, Male Plug, 150 Amp Series, White

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

Product details

General

Color
  • White
EU RoHS Indicator
Contact Manufacturer
Performance
  • Electrical - Amperage Rating - 150A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of device
  • Mechanical - Terminal Accommodation - #8 to #2 AWG
Series
Series 15
Style
Male
Type
Plugs
UPC
783585458335

Electrical Ratings

Amperage Rating
150 A
Current / Amperage Rating
150 A
Voltage Rating Description
600V AC/DC

Certifications And Compliance

Industry Standard(s)
  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12

Logistics

Carton Quantity
25
Pallet Quantity
4500