text.skipToContent text.skipToNavigation

HBL15NCBL

by multiple brands 

Catalog ID: HBL15NCBL

Single Pole Products, Weatherproof Cover, 150 Amp Series, Blue

Product Details

General

Color Blue
Series Series 15
Style Receptacle
Type Weather Protective Cover
UPC 783585458458

Electrical Ratings

Amperage Rating 150 A
Current / Amperage Rating 150 A
Voltage Rating Description 600V AC/DC

Certifications and Compliance

Industry Standard(s)
  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12

Logistics

Carton Quantity 25

Resources/Downloads