WBP_HBL15NCBL_PRODIMAGE
WBP_HBL15NCBL_PRODIMAGE

Single Pole Products, Weatherproof Cover, 150 Amp Series, Blue

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL15NCBL

Single Pole Products, Weatherproof Cover, 150 Amp Series, Blue

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

Product details

General

Color
Blue
EU RoHS Indicator
Contact Manufacturer
Series
Series 15
Type
Weather Protective Cover
UPC
783585458458

Electrical Ratings

Amperage Rating
150 A
Current / Amperage Rating
150 A
Voltage Rating Description
600V AC/DC

Certifications And Compliance

Industry Standard(s)
  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12

Logistics

Carton Quantity
25