WBP_HBL15RCM_PRODIMAGE
WBP_HBL15RCM_PRODIMAGE

Single Pole Products, Replacement Male Contact, 150 Amp Series

Brand:

Bryant

Catalog ID:

HBL15RCM

Single Pole Products, Replacement Male Contact, 150 Amp Series

Product details

General

EU RoHS Indicator
Contact Manufacturer
Series
Series 15
Style
Replacement Contact, Male
Type
Accessory
UPC
783585458731

Electrical Ratings

Amperage Rating
150 A
Current / Amperage Rating
150 A
Voltage Rating Description
600V AC/DC

Certifications And Compliance

Industry Standard(s)
  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12

Logistics

Carton Quantity
25

Resources and downloads