text.skipToContent text.skipToNavigation

HBL15TS25

by multiple brands 

Catalog ID: HBL15TS25

Single Pole Products, Replacement .25" Terminal Screw, 150 Amp Series

Product Details

General

Series Series 15
Style Terminal Screws
Type Accessory
UPC 783585458762

Electrical Ratings

Amperage Rating 150 A
Current / Amperage Rating 150 A
Voltage Rating Description 600V AC/DC

Certifications and Compliance

Industry Standard(s)
  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12

Logistics

Carton Quantity 1

Resources/Downloads