text.skipToContent text.skipToNavigation

HBL18300FBL

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL18300FBL

High Ampacity Products, Single Pole,Series 18, Female Plug, 300A 250V DC 600V AC Max, Blue

Product Details

General

Color Blue
Series Series 18
Style Female
Type Plugs
UPC 783585539393

Electrical Ratings

Amperage Rating 300 A
Current / Amperage Rating 300 A
Voltage Rating Description 600V AC/250V DC

Logistics

Carton Quantity 10