text.skipToContent text.skipToNavigation

HBL18300FGN

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL18300FGN

High Ampacity Products, Single Pole,Series 18, Female Plug, 300A 250V DC 600V AC Max, Green

Product Details

General

Color Green
Series Series 18
Style Female
Type Plugs
UPC 783585539379

Electrical Ratings

Amperage Rating 300 A
Current / Amperage Rating 300 A
Voltage Rating Description 600V AC/250V DC

Logistics

Carton Quantity 10