WBP_HBL18300MBL_PRODIMAGE
WBP_HBL18300MBL_PRODIMAGE

High Ampacity Products, Single Pole, Series 18, Male Plug, 300A 600V AC/DC Max, Blue

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL18300MBL

High Ampacity Products, Single Pole,Series 18, Male Plug, 300A 600V AC/DC Max, Blue

Hubbell Wiring Device–Kellems Series 18, Ball Nose, Single Pole plugs and connectors are cULus listed for use in USA and Canada, and are compatible with all competitive products. Series 18 Single Pole is a popular solution for welding connections and at shipyards. They are also widely used in the Canadian Broadcasting Industry.

Product details

General

Color
  • Blue
EU RoHS Indicator
Contact Manufacturer
Series
Series 18
Style
Male
Type
Plugs
UPC
783585539317

Electrical Ratings

Amperage Rating
300 A
Current / Amperage Rating
300 A
Voltage Rating Description
600V AC/DC

Logistics

Carton Quantity
10