text.skipToContent text.skipToNavigation

HBL18300MBN

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL18300MBN

High Ampacity Products, Single Pole,Series 18, Male Plug, 300A 600V AC/DC Max, Brown

Product Details

General

Color Brown
Series Series 18
Style Male
Type Plugs
UPC 783585539324

Electrical Ratings

Amperage Rating 300 A
Current / Amperage Rating 300 A
Voltage Rating Description 600V AC/DC

Logistics

Carton Quantity 10