text.skipToContent text.skipToNavigation

HBL18300MW

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL18300MW

High Ampacity Products, Single Pole,Series 18, Male Plug, 300A 250V DC 600V AC Max, White

Product Details

General

Color White
Series Series 18
Style Male
Type Plugs
UPC 783585539287

Electrical Ratings

Amperage Rating 300 A
Current / Amperage Rating 300 A
Voltage Rating Description 600V AC/250V DC

Logistics

Carton Quantity 10