text.skipToContent text.skipToNavigation

HBL18400FW

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL18400FW

High Ampacity Products, Single Pole,Series 18, Female Plug, 400A 600V AC/DC Max, White

Product Details

General

Color White
Series Series 18
Style Female
Type Plugs
UPC 783585539522

Electrical Ratings

Amperage Rating 400 A
Current / Amperage Rating 400 A
Voltage Rating Description 600V AC/DC

Logistics

Carton Quantity 10