text.skipToContent text.skipToNavigation

HBL18FBBN

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL18FBBN

High Ampacity Products, Single Pole,Series 18, Replacement Female Body, Brown

Product Details

General

Color Brown
Series Series 18
Style Replacement Body, Female
Type Accessory
UPC 783585539744

Electrical Ratings

Amperage Rating 400 A
Current / Amperage Rating 400 A
Voltage Rating Description 600V AC/250V DC

Logistics

Carton Quantity 10

Resources/Downloads