WBP_HBL18MBBN_PRODIMAGE
WBP_HBL18MBBN_PRODIMAGE

High Ampacity Products, Single Pole, Series 18, Replacement Male Body, Brown

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL18MBBN

High Ampacity Products, Single Pole,Series 18, Replacement Male Body, Brown

Hubbell Wiring Device–Kellems Series 18, Ball Nose, Single Pole plugs and connectors are cULus listed for use in USA and Canada, and are compatible with all competitive products. Series 18 Single Pole is a popular solution for welding connections and at shipyards. They are also widely used in the Canadian Broadcasting Industry.

Product details

General

Color
Brown
EU RoHS Indicator
Contact Manufacturer
Series
Series 18
Style
Replacement Body, Male
Type
Accessory
UPC
783585539669

Electrical Ratings

Amperage Rating
400 A
Current / Amperage Rating
400 A
Voltage Rating Description
600V AC/DC

Logistics

Carton Quantity
10