text.skipToContent text.skipToNavigation

HBL18MBO

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL18MBO

High Ampacity Products, Single Pole,Series 18, Replacement Male Body, Orange

Product Details

General

Color Orange
Series Series 18
Style Replacement Body, Male
Type Accessory
UPC 783585539676

Electrical Ratings

Amperage Rating 400 A
Current / Amperage Rating 400 A
Voltage Rating Description 600V AC/250V DC

Logistics

Carton Quantity 10