text.skipToContent text.skipToNavigation

HBL300RCF

by multiple brands 

Catalog ID: HBL300RCF

Heavy Duty Products, Single Pole Devices, Industrial Grade, Replacement Parts, Female Contact, For 300A 600V AC/DC, Single Conductor, Double Set Screws, Brass

Product Details

General

Performance
  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of the device
Series Series 16
Style Replacement Contacts
Type Accessory
UPC 783585112169

Electrical Ratings

Amperage Rating 400 A
Current / Amperage Rating 400 A
Voltage Rating Description 600V AC/DC

Certifications and Compliance

Industry Standard(s) UL 498 And UL1691

Resources/Downloads