WBP_HBL400FGY_PRODIMAGE
WBP_HBL400FGY_PRODIMAGE

Single Pole Products, Female Plug, 300/400A 600V AC/DC, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL400FGY

Single Pole Products, Female Plug, 300/400A 600V AC/DC, Gray

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

  • Extra Long non-conductive inner sleeve
  • Turn and Lock Symbol aids in the mating of devices
  • Easily Identifiable Cable with cut off points for secure fit

Product details

General

Color
Gray
EU RoHS Indicator
Contact Manufacturer
Series
Series 16
Style
Female
Type
Plugs
UPC
783585539034

Electrical Ratings

Amperage Rating
400 A
Current / Amperage Rating
400 A
Voltage Rating Description
600V AC/DC

Logistics

Carton Quantity
10
Pallet Quantity
2500