WBP_HBL400RCF_PRODIMAGE
WBP_HBL400RCF_PRODIMAGE

Heavy Duty Products, Single Pole Devices, Industrial Grade, Female, Replacement Contact, 400A 600V AC/DC, Single Conductor, Double Set Screws, Brass

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL400RCF

Heavy Duty Products, Single Pole Devices, Industrial Grade, Female, Replacement Contact, 400A 600V AC/DC, Single Conductor, Double Set Screws, Brass

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

Product details

General

EU RoHS Indicator
Yes
Performance
  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of the device
Series
Series 16
Style
Replacement Contacts
Type
Accessory
UPC
783585112343

Electrical Ratings

Amperage Rating
400 A
Current / Amperage Rating
400 A
Voltage Rating Description
600V AC/DC

Certifications And Compliance

Industry Standard(s)
UL 498 And UL1691

Logistics

Carton Quantity
20