WBP_HBL7DBBN_PRODIMAGE
WBP_HBL7DBBN_PRODIMAGE

Heavy Duty Products, Single Pole Devices, Industrial Grade, Male to 6) Females, Distribution Block, 400A 600V AC/DC, Single Conductor, Pre-Wired

Brand:

Bryant

Catalog ID:

HBL7DBBN

Heavy Duty Products, Single Pole Devices, Industrial Grade, Male to 6) Females, Distribution Block, 400A 600V AC/DC, Single Conductor, Pre-Wired, Brown

Standard Product

Product details

General

Application
High Ampacity
Color
Brown
EU RoHS Indicator
Contact Manufacturer
Insulation
Insulated Body
Item Type
Distribution Block
Material
Brass and Elastomer
Number Of Pins
1) In, 6) Out- Male 6) Female
Operating Temperature
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Performance
  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of the device
Series
Series 16
Style
1-Male, 6-Female
Type
Distribution Block
UPC
783585048802

Electrical Ratings

Amperage Rating
400 A
Current / Amperage Rating
400 A
Current Rating
400 A
Voltage Rating Description
600V AC/DC
Wattage
360000

Certifications And Compliance

Industry Standard(s)
UL 498 And UL1691

Resources and downloads