text.skipToContent text.skipToNavigation

HBL7DBBN

by multiple brands 

Catalog ID: HBL7DBBN

Heavy Duty Products, Single Pole Devices, Industrial Grade, Male to 6) Females, Distribution Block, 400A 600V AC/DC, Single Conductor, Pre-Wired, Brown

Standard Product

Product Details

General

Application High Ampacity
Color Brown
Insulation Insulated Body
Item Type Distribution Block
Material Brass and Elastomer
Number Of Pins 1) In, 6) Out- Male 6) Female
Operating Temperature Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Performance
  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of the device
Series Series 16
Style 1-Male, 6-Female
Type Distribution Block
UPC 783585048802

Electrical Ratings

Amperage Rating 400 A
Current / Amperage Rating 400 A
Current Rating 400 A
Voltage Rating Description 600V AC/DC
Wattage 360000

Certifications and Compliance

Industry Standard(s) UL 498 And UL1691