WBP_HBLCF_PRODIMAGE
WBP_HBLCF_PRODIMAGE

Heavy Duty Products, Single Pole Devices, Industrial Grade, Replacement Copper Foil

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLCF

Heavy Duty Products, Single Pole Devices, Industrial Grade, Replacement Copper Foil

Standard Product

Product details

General

Application
Heavy Duty Industrial
EU RoHS Indicator
No
Item Type
Replacement Copper Foil
Material
Copper
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of the device
Series
Series 16
Style
Copper Foil
Type
Accessory
UPC
783585198828

Dimensions

Display Size
Standard Sized

Electrical Ratings

Amperage Rating
400 A
Current / Amperage Rating
400 A
Voltage Rating Description
600V AC/DC

Conductor Related

Cord Type
All Portable

Certifications And Compliance

Industry Standard(s)
UL 498 And UL1691
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
500