text.skipToContent text.skipToNavigation

HBLCF

by multiple brands 

Catalog ID: HBLCF

Heavy Duty Products, Single Pole Devices, Industrial Grade, Replacement Copper Foil

Standard Product

Product Details

General

Application Heavy Duty Industrial
Item Type Replacement Copper Foil
Material Copper
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of the device
Series Series 16
Style Copper Foil
Type Accessory
UPC 783585198828

Dimensions

Display Size Standard Sized

Electrical Ratings

Amperage Rating 400 A
Current / Amperage Rating 400 A
Voltage Rating Description 600V AC/DC

Conductor Related

Cord Type All Portable

Certifications and Compliance

Industry Standard(s) UL 498 And UL1691

Logistics

Carton Quantity 500

Resources/Downloads