text.skipToContent text.skipToNavigation

HBLDFO

by multiple brands 

Catalog ID: HBLDFO

Heavy Duty Products, Single Pole Devices, Industrial Grade, Double Female, Coupler, 400A 250V DC/600V AC, Single Conductor, Pre-Wired, Orange

Standard Product

Product Details

General

Application High Ampacity
Color Orange
Insulation Insulated Body
Item Type Gender Reverser
Material Brass and Elastomer
Number Of Pins 1) In, 1) Out
Operating Temperature Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Performance
  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of the device
Series Series 16
Style Double Female
Type Gender Reversing
UPC 783585003382

Electrical Ratings

Amperage Rating 400 A
Current / Amperage Rating 400 A
Current Rating 400 A
Voltage Rating Description 600V AC/250V DC
Wattage 360000

Certifications and Compliance

Industry Standard(s) UL 498 And UL1691

Logistics

Carton Quantity 10