WBP_HBLDMO_PRODIMAGE
WBP_HBLDMO_PRODIMAGE

Heavy Duty Products, Single Pole Devices, Industrial Grade, Double Male, Coupler, 400A 600V AC/DC, Single Conductor, Pre-Wired, Orange

Brand:

Bryant

Catalog ID:

HBLDMO

Heavy Duty Products, Single Pole Devices, Industrial Grade, Double Male, Coupler, 400A 600V AC/DC, Single Conductor, Pre-Wired, Orange

Standard Product

Product details

General

Application
High Ampacity
Color
Orange
EU RoHS Indicator
Contact Manufacturer
Insulation
Insulated Body
Item Type
Gender Reverser
Material
Brass and Elastomer
Number Of Pins
1) In, 1) Out
Operating Temperature
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Performance
  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of the device
Series
Series 16
Style
Double Male
Type
Gender Reversing Devices
UPC
783585002767

Electrical Ratings

Amperage Rating
400 A
Current / Amperage Rating
400 A
Current Rating
400 A
Voltage Rating Description
600V AC/DC
Wattage
360000

Certifications And Compliance

Industry Standard(s)
UL 498 And UL1691

Logistics

Carton Quantity
10
Pallet Quantity
1820

Resources and downloads