WBP_HBLF3MGN_PRODIMAGE
WBP_HBLF3MGN_PRODIMAGE

Heavy Duty Products, Single Pole Devices, Industrial Grade, Female-Male-Male-Male, Tri-Tap, 400A 600V AC/DC, Single Conductor, Pre-Wired, Green

Brand:

Bryant

Catalog ID:

HBLF3MGN

Heavy Duty Products, Single Pole Devices, Industrial Grade, Female-Male-Male-Male, Tri-Tap, 400A 600V AC/DC, Single Conductor, Pre-Wired, Green

Standard Product

Product details

General

Application
High Ampacity
Color
Green
EU RoHS Indicator
Contact Manufacturer
Insulation
Insulated Body
Item Type
Tri-Taps
Material
Brass and Elastomer
Number Of Pins
1) In, 3) Out- Male-Female-Female-Female
Operating Temperature
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Performance
  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of the device
Series
Series 16
Style
3-Fer Female-Male-Male-Male
Type
Tees and 3-Fers
UPC
783585112435

Electrical Ratings

Amperage Rating
400 A
Current / Amperage Rating
400 A
Current Rating
400 A
Voltage Rating Description
600V AC/DC
Wattage
360000

Certifications And Compliance

Industry Standard(s)
UL 498 And UL1691

Logistics

Carton Quantity
10

Resources and downloads