text.skipToContent text.skipToNavigation

HBLF3MSGN

by multiple brands 

Catalog ID: HBLF3MSGN

Single Pole Products, 3-Way Adapter, Soft, Reversed Service, Green

Product Details

General

Color Green
Series Series 16
Style 3-Fer Female-Male-Male-Male
Type Tees and 3-Fers
UPC 783585458977

Electrical Ratings

Amperage Rating 400 A
Current / Amperage Rating 400 A
Voltage Rating Description 600V AC/250V DC

Logistics

Carton Quantity 10