text.skipToContent text.skipToNavigation

HBLF3MY

by multiple brands 

Catalog ID: HBLF3MY

Heavy Duty Products, Single Pole Devices, Industrial Grade, Female-Male-Male-Male, Tri-Tap, 400A 250V DC/600V AC, Single Conductor, Pre-Wired, Yellow

Standard Product

Product Details

General

Application High Ampacity
Color Yellow
Insulation Insulated Body
Item Type Tri-Taps
Material Brass and Elastomer
Number Of Pins 1) In, 3) Out- Male-Female-Female-Female
Operating Temperature Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Performance
  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of the device
Series Series 16
Style 3-Fer Female-Male-Male-Male
Type Tees and 3-Fers
UPC 783585112473

Electrical Ratings

Amperage Rating 400 A
Current / Amperage Rating 400 A
Current Rating 400 A
Voltage Rating Description 600V AC/250V DC
Wattage 360000

Certifications and Compliance

Industry Standard(s) UL 498 And UL1691