text.skipToContent text.skipToNavigation

HBLFBBN

by multiple brands 

Catalog ID: HBLFBBN

Heavy Duty Products, Single Pole Devices, Industrial Grade, Replacement Parts, Female Plug Body, For 300/400A 250V DC/600V AC, Single Conductor, Set Screw, Brown

Product Details

General

Color Brown
Performance
  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of the device
Series Series 16
Style Replacement Body, Female
Type Accessory
UPC 783585112503

Electrical Ratings

Amperage Rating 400 A
Current / Amperage Rating 400 A
Voltage Rating Description 600V AC/250V DC

Certifications and Compliance

Industry Standard(s) UL 498 And UL1691

Logistics

Carton Quantity 10