WBP_HBLFCAPBN_PRODIMAGE
WBP_HBLFCAPBN_PRODIMAGE

Heavy Duty Products, Single Pole Devices, Industrial Grade, Accessories, Female Device Cap, For 300/400A 600V AC/DC, Single Conductor, Brown

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLFCAPBN

Heavy Duty Products, Single Pole Devices, Industrial Grade, Accessories, Female Device Cap, For 300/400A 600V AC/DC, Single Conductor, Brown

Product details

General

Color
  • Brown
EU RoHS Indicator
No
Series
Series 16
Style
Female
Type
Protective Cap
UPC
783585112565

Electrical Ratings

Amperage Rating
400 A
Current / Amperage Rating
400 A
Voltage Rating Description
600V AC/DC

Certifications And Compliance

Industry Standard(s)
  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12

Logistics

Carton Quantity
10
Pallet Quantity
1575