text.skipToContent text.skipToNavigation

HBLFOAGN

by multiple brands 

Catalog ID: HBLFOAGN

Single Pole Products, 300/400A Series,Angled Female, Offset Stud Type, Green

Product Details

General

Color Green
Series Series 16
Style Offset Straight Female
Type Angled Terminal
UPC 783585511955

Electrical Ratings

Amperage Rating 400 A
Current / Amperage Rating 400 A
Voltage Rating Description 600V AC/DC

Logistics

Carton Quantity 25