WBP_HBLFOAGN_PRODIMAGE
WBP_HBLFOAGN_PRODIMAGE
WBP_HBLFOAGN_App_PRODIMAGE

Single Pole Products, 300/400A Series, Angled Female, Offset Stud Type, Green

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLFOAGN

Single Pole Products, 300/400A Series,Angled Female, Offset Stud Type, Green

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

Product details

General

Color
  • Green
EU RoHS Indicator
Contact Manufacturer
Series
Series 16
Style
Offset Straight Female
Type
Angled Terminal
UPC
783585511955

Electrical Ratings

Amperage Rating
400 A
Current / Amperage Rating
400 A
Voltage Rating Description
600V AC/DC

Logistics

Carton Quantity
25