text.skipToContent text.skipToNavigation

HBLFOAY

by multiple brands 

Catalog ID: HBLFOAY

Single Pole Products, 300/400A Series,Female, Angled Offset Stud Type, Yellow

Product Details

General

Color Yellow
Series Series 16
Style Offset Straight Female
Type Angled Terminal
UPC 783585511993

Electrical Ratings

Amperage Rating 400 A
Current / Amperage Rating 400 A
Voltage Rating Description 600V AC/DC

Logistics

Carton Quantity 25