WBP_HBLFOSBK_PRODIMAGE
WBP_HBLFOSBK_PRODIMAGE

Single Pole Products, 300/400A Series, Female, Offset Stud Type, Black

Brand:

Bryant

Catalog ID:

HBLFOSBK

Single Pole Products, 300/400A Series,Female, Offset Stud Type, Black

Product details

General

Color
  • Black
EU RoHS Indicator
Contact Manufacturer
Series
Series 16
Style
Offset Straight Female
Type
Terminals
UPC
783585555577

Electrical Ratings

Amperage Rating
400 A
Current / Amperage Rating
400 A
Voltage Rating Description
600V AC/DC

Logistics

Carton Quantity
25

Resources and downloads